For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XWRK VA - Screw-in fitting, angle 90°
Bill of material
XWR NW 08 HS VA
DES
Identifier
XWR NW 08 HS VA
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
12 mm
G
Thread G
R 3/8" K
I
Length I
12 mm
L4
Length L4
21.5 mm
L5
Length L5
28.0 mm
L7
Length L7
29.0 mm
SW
Width across flats SW
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.